10R Hub Bored for HTL Bushing - 0437485

10045950 MFG #: WRAP
$0.00 /
  • Coupling Size: 10R
  • Height: 1.69
  • Length: 1.73
  • Net Weight: 1.41
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.99
No hardware, does not include bushing
QTY