30R RSB Hub
10042388
MFG #: Wrapflex
$0.00
/
- Coupling Size: 30R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Rough Stock Bore
- Hub Type: R-Hub
- Height: 3.50
- Hub Barrel Outside Diameter (in): 4.13 in
- Hub Length (in): 2.953 in
- Hub Length through Bore (in): 2.28 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 4.646 in
- Hub Straight Bore Diameter [Max] (in): 2.875 in
- Hub Straight Bore Diameter [Max] (mm): 65 mm
- Hub Straight Bore Diameter [Min] (in): 1 in
- Hub Straight Bore Diameter [Min] (mm): 25 mm
- Hub Style: Standard
- Length: 2.95
- Net Weight: 9.75
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.65
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 30R with a 4.130-inch outside barrel diameter and 2.28-inch length for elastomeric couplings.