10R RSB Hub
10042386|US07
$0.00
/
- Coupling Size: 10R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Rough Stock Bore
- Hub Type: R-Hub
- Height: 2.88
- Hub Barrel Outside Diameter (in): 2.84 in
- Hub Length (in): 1.772 in
- Hub Length through Bore (in): 1.34 in
- Hub Material: Sintered Metal
- Hub Shoulder Diameter (in): 2.99 in
- Hub Straight Bore Diameter [Max] (in): 1.875 in
- Hub Straight Bore Diameter [Max] (mm): 48 mm
- Hub Straight Bore Diameter [Min] (in): 0.625 in
- Hub Straight Bore Diameter [Min] (mm): 16 mm
- Hub Style: Standard
- Length: 1.77
- Net Weight: 1.10
- Unit of Dimension: IN
- Weight unit: KG
- Width: 2.99
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 10R with a 2.84-inch outside barrel diameter and 1.34-inch length for elastomeric couplings.