VIVA FINISHED CUSTOM BORE HUB V215M HCB 32MM H7 BORE 10 X 3.3MM JS9
10403527
$0.00
/
- Continuous Torque Rating (in-lb): 5492 in/lbs
- Continuous Torque Rating (Nm): 622 Nm
- Coupling Size: 215
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 112.8 in
- Hub Bore Fit: Transitional
- Hub Length (in): 2.51 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 5.51 in
- Hub Straight Bore Diameter [Max] (mm): 80 mm
- Hub Straight Bore Diameter [Min] (mm): 19 mm
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Length: 5.00
- Maximum Speed Rating (rpm): 4300 rpm
- Net Weight: 11.75
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V215 with a 112.8MM outside barrel diameter for elastomeric couplings.