VIVA FINISHED CUSTOM BORE HUB V125M HCB 24MM H7 BORE 8 X 3.3MM JS9
10403406
$0.00
/
- Continuous Torque Rating (in-lb): 927 in/lbs
- Continuous Torque Rating (Nm): 105 Nm
- Coupling Size: 125
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 66.7 in
- Hub Bore Fit: Transitional
- Hub Length (in): 1.49 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 2.75 in
- Hub Straight Bore Diameter [Max] (mm): 48 mm
- Hub Straight Bore Diameter [Min] (mm): 10 mm
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Maximum Speed Rating (rpm): 5400 rpm
- Net Weight: 0.94
- Number of Keyways: 1
- Number Of Set Screws: 1
- Weight unit: KG
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V125 with a 66.7MM outside barrel diameter for elastomeric couplings.