VIVA FINISHED CUSTOM BORE HUB V110M HCB 19MM H7 BORE 6 X 2.8MM JS9
10403363
$0.00
/
- Continuous Torque Rating (in-lb): 547 in/lbs
- Continuous Torque Rating (Nm): 62 Nm
- Coupling Size: 110
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 57 in
- Hub Bore Fit: Transitional
- Hub Length (in): 1.49 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 2.36 in
- Hub Straight Bore Diameter [Max] (mm): 38 mm
- Hub Straight Bore Diameter [Min] (mm): 10 mm
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Maximum Speed Rating (rpm): 5400 rpm
- Net Weight: 2.81
- Number of Keyways: 1
- Number Of Set Screws: 1
- Weight unit: LB
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V110 with a 57MM outside barrel diameter for elastomeric couplings.