VIVA FINISHED CUSTOM BORE HUB V170/150M HCB 65MM H7 18 X 4.4MM JS9
10381370
$0.00
/
- Continuous Torque Rating (in-lb): 2720 in/lbs
- Continuous Torque Rating (Nm): 308 Nm
- Coupling Size: 170
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 110.2 in
- Hub Bore Fit: Transitional
- Hub Length (in): 2 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 3.74 in
- Hub Straight Bore Diameter [Max] (mm): 75 mm
- Hub Straight Bore Diameter [Min] (mm): 11 mm
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Maximum Speed Rating (rpm): 4800 rpm
- Net Weight: 2.90
- Number of Keyways: 1
- Number Of Set Screws: 1
- Weight unit: LB
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V170 with a 92.1MM outside barrel diameter for elastomeric couplings.