V245 HTL VIVA HUB
10299631
MFG #: Viva
$0.00
/
- Coupling Size: V245
- Bored For Bushing Size: 3020 BSW
- Coupling Type: Elastomeric
- Height: 3.00
- Hub Barrel Outside Diameter (in): 5.7 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 2 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Hub Type: TL Bushing Hub
- Length: 7.00
- Net Weight: 9.26
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
Rexnord V Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) V245 with a 5.70-inch outside barrel diameter for elastomeric couplings.