V425M HTL METRIC 4040 BSW
10288032
MFG #: Viva
$0.00
/
- Coupling Size: V425M
- Bored For Bushing Size: 4040 BSW
- Coupling Type: Elastomeric
- Height: 6.00
- Hub Barrel Outside Diameter (in): 9.5 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 4 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Hub Type: TL Bushing Hub
- Length: 12.00
- Net Weight: 68.65
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord V Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) V425 with a 9.50-inch outside barrel diameter for elastomeric couplings.