V290M HTL METRIC 3020 BSW
10288031
MFG #: Viva
$0.00
/
- Coupling Size: V290M
- Bored For Bushing Size: 3020 BSW
- Coupling Type: Elastomeric
- Height: 3.00
- Hub Barrel Outside Diameter (in): 6.5 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 2 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Hub Type: TL Bushing Hub
- Length: 9.00
- Net Weight: 19.22
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Rexnord V Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) V290 with a 6.50-inch outside barrel diameter for elastomeric couplings.