V190M HTL METRIC 2012 BSW
10288029
MFG #: Viva
$0.00
/
- Coupling Size: V190M
- Bored For Bushing Size: 2012 BSW
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 4.34 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1.25 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Hub Type: TL Bushing Hub
- Length: 5.00
- Net Weight: 3.48
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Rexnord V Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) V190 with a 4.34-inch outside barrel diameter for elastomeric couplings.