V365M HTL METRIC 3535 BSW
10287663
MFG #: Viva
$0.00
/
- Coupling Size: V365M
- Bored For Bushing Size: 3535 BSW
- Coupling Type: Elastomeric
- Height: 12.00
- Hub Barrel Outside Diameter (in): 7.25 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 3.53 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Hub Type: TL Bushing Hub
- Length: 12.00
- Net Weight: 31.17
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord V Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) V365 with a 7.25-inch outside barrel diameter for elastomeric couplings.