V365 HQD VIVA "J" BUSHING
10287661
MFG #: Viva
$0.00
/
- Coupling Size: V365
- Bored For Bushing Size: J Bushing
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 7.25 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 3.03 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Hub Type: QD Bushing Hub
Rexnord V Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) V365 with a 7.25-inch outside barrel diameter for elastomeric couplings.