V215 HSB 1.50" BORE 3/8" X 3/16" KW 1 SS
10287646
MFG #: Viva
$0.00
/
- Coupling Size: V215
- Coupling Type: Elastomeric
- Height: 3.00
- Hub Barrel Outside Diameter (in): 5.5 in
- Hub Bore Fit: Clearance
- Hub Length (in): 2.5 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 4.44 in
- Hub Straight Bore Diameter [Nom] (in): 1.5 in
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Keyway Depth (in): 0.1875 in
- Keyway Width (in): 0.375 in
- Length: 6.00
- Net Weight: 12.06
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V215 with a 5.500-inch outside barrel diameter for elastomeric couplings.