V190 HQD VIVA HUB
10287642
MFG #: Viva
$0.00
/
- Coupling Size: V190
- Bored For Bushing Size: SK Bushing
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 4.34 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 1.25 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Hub Type: QD Bushing Hub
- Length: 5.00
- Net Weight: 3.53
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Rexnord V Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) V190 with a 4.34-inch outside barrel diameter for elastomeric couplings.