V190 HRB VIVA HUB
10287634
MFG #: Viva
$0.00
/
- Coupling Size: V190
- Coupling Style: Elastomeric
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 4.62 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 2.05 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 4.34 in
- Hub Straight Bore Diameter [Max] (in): 2.875 in
- Hub Straight Bore Diameter [Max] (mm): 75 mm
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Straight Bore Diameter [Min] (mm): 19 mm
- Hub Style: Rough Stock Bore (HRB)
- Hub Type: Rough Bore Hub
- Length: 5.00
- Net Weight: 8.69
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Rexnord V Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) V190 with a 4.620-inch outside barrel diameter for elastomeric couplings.