V170/150 HTL VIVA HUB for Size 1610 BSHG
10287633
MFG #: Viva
$0.00
/
- Coupling Size: V170/150
- Bored For Bushing Size: 1610
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 3.75 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Hub Type: TL Bushing Hub
- Length: 4.00
- Net Weight: 1.99
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord V Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) V150, V170 with a 3.75-inch outside barrel diameter for elastomeric couplings.