V125 HSB 1.00" BORE 1/4"X 1/8" KW 1 SS
10287601
MFG #: Viva
$0.00
/
- Coupling Size: V125
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 2.75 in
- Hub Bore Fit: Clearance
- Hub Length (in): 1.51 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 2.63 in
- Hub Straight Bore Diameter [Nom] (in): 1 in
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Keyway Depth (in): 0.125 in
- Keyway Width (in): 0.25 in
- Length: 3.00
- Net Weight: 2.00
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V125 with a 2.750-inch outside barrel diameter for elastomeric couplings.