3700400 Hubs Elastomeric Coupling Parts & Kits
10101541
MFG #: Wrapflex
$0.00
/
- Coupling Size: 60R31/35
- Coupling Style: Spacer
- Coupling Type: Elastomeric
- Hub Type: Spacer
- Height: 12.00
- Hub Length (in): 4.662 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 7.48 in
- Hub Style: Standard
- Length: 12.00
- Mounts to T Shaft Hub: 1090T
- Net Weight: 20.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord R31_R35 Series Spacer Hub size(s) 60R for elastomeric couplings.