OMEGA FINISHED STANDARD BORE HUB E15 HSB 1.4375 "BORE 3/8" X 3/16" KW 1 SS
10527509
$0.00
/
- Continuous Torque Rating (in-lb): 1826 in/lbs
- Continuous Torque Rating (Nm): 207 Nm
- Coupling Size: 15
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 3.65 in
- Hub Bore Fit: Clearance
- Hub Length (in): 1.88 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 3.65 in
- Hub Straight Bore Diameter [Max] (in): 1.4375 in
- Hub Straight Bore Diameter [Min] (in): 1.437 in
- Hub Straight Bore Diameter [Nom] (in): 1.4375 in
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Keyway Depth (in): 0.1875 in
- Keyway Width (in): 0.375 in
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 3.81
- Number of Keyways: 1
- Number Of Set Screws: 1
- Weight unit: LB
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 15 with a 3.65-inch outside barrel diameter for elastomeric couplings.