120M HTL 5050 METRIC BSW BSHG
10287963
MFG #: Omega
$0.00
/
- Coupling Size: 120M
- Bored For Bushing Size: 5050 BSW
- Coupling Type: Elastomeric
- Height: 19.00
- Hub Barrel Outside Diameter (in): 17.63 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 5 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Length: 9.00
- Net Weight: 177.47
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 120M with a 17.630-inch outside barrel diameter for elastomeric couplings.