20M HTL 1610 METRIC BSW BSHG
10287955
MFG #: Omega
$0.00
/
- Coupling Size: 20M
- Bored For Bushing Size: 1610 BSW
- Coupling Type: Elastomeric
- Height: 5.00
- Hub Barrel Outside Diameter (in): 4.48 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Length: 2.00
- Net Weight: 2.78
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 20M with a 4.480-inch outside barrel diameter for elastomeric couplings.