120 HRB STAINLESS STEEL HUB
10287945
MFG #: Omega
$0.00
/
- Coupling Size: 120
- Coupling Type: Elastomeric
- Height: 12.00
- Hub Barrel Outside Diameter (in): 11.75 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 6 in
- Hub Material: Stainless Steel
- Hub Shoulder Diameter (in): 17.625 in
- Hub Straight Bore Diameter [Max] (in): 8.25 in
- Hub Straight Bore Diameter [Max] (mm): 190 mm
- Hub Straight Bore Diameter [Min] (in): 1.875 in
- Hub Straight Bore Diameter [Min] (mm): 48 mm
- Hub Style: Rough Stock Bore (HRB)
- Length: 28.00
- Net Weight: 280.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 28.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 120 with a 11.75-inch outside barrel diameter for elastomeric couplings.