50 HMM RB MILL MOTOR HUB

10287544 MFG #: Omega
$0.00 /
  • Coupling Size: 50
  • Coupling Type: Elastomeric
  • Height: 9.00
  • Hub Barrel Outside Diameter (in): 6 in
  • Hub Bore Fit: Mill Motor Hub
  • Hub Material: Steel
  • Length: 3.00
  • Net Weight: 35.38
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
QTY