40 HMM RB 90 MILL MOTOR

10287543 MFG #: Omega
$0.00 /
  • Coupling Size: 40
  • Coupling Type: Elastomeric
  • Height: 7.00
  • Hub Barrel Outside Diameter (in): 6.63 in
  • Hub Bore Fit: Mill Motor Hub
  • Hub Material: Steel
  • Length: 4.00
  • Net Weight: 26.83
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
QTY