15 HMM RB MILL MOTOR HUB

10287539 MFG #: Omega
$0.00 /
  • Coupling Size: 15
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (in): 3.65 in
  • Hub Bore Fit: Mill Motor Hub
  • Hub Material: Steel
  • Net Weight: 7.35
  • Weight unit: LB
QTY