100 HQD Bored for Size M BSHG
10287490
MFG #: Omega
$0.00
/
- Coupling Size: 100
- Bored For Bushing Size: M Bushing
- Coupling Type: Elastomeric
- Height: 7.00
- Hub Barrel Outside Diameter (in): 14.13 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 6.8 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Length: 15.00
- Net Weight: 87.14
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 100 with a 14.130-inch outside barrel diameter for elastomeric couplings.