15 HQD BORED FOR SIZE SD BSHG
10287481
MFG #: Omega
$0.00
/
- Coupling Size: 15
- Bored For Bushing Size: SDS Bushing
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 3.65 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 1.31 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Net Weight: 1.30
- Weight unit: LB
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 15 with a 3.650-inch outside barrel diameter for elastomeric couplings.