5 HQD Bored for Size SH BSHG
10287479
MFG #: Omega
$0.00
/
- Coupling Size: 5
- Bored For Bushing Size: SH Bushing
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 3.13 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 1.25 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Length: 9.00
- Net Weight: 1.02
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 5 with a 3.130-inch outside barrel diameter for elastomeric couplings.