80 HTL 4040 INCH BSHG
10287474
MFG #: Omega
$0.00
/ EA
- Coupling Size: 80
- Bored For Bushing Size: 4040
- Coupling Type: Elastomeric
- Height: 16.00
- Hub Barrel Outside Diameter (in): 11.25 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 4 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Length: 18.00
- Net Weight: 51.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 80 with a 11.250-inch outside barrel diameter for elastomeric couplings.