70 HTL 3535 INCH BSHG
10287473
MFG #: Omega
$0.00
/
- Coupling Size: 70
- Bored For Bushing Size: 3535
- Coupling Type: Elastomeric
- Height: 10.00
- Hub Barrel Outside Diameter (in): 9.25 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 3.5 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Length: 10.00
- Net Weight: 22.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 70 with a 9.250-inch outside barrel diameter for elastomeric couplings.