60 HTL 3020 INCH BSHG
10287472
MFG #: Omega
$0.00
/ EA
- Coupling Size: 60
- Bored For Bushing Size: 3020
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 8.75 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 2 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Length: 9.00
- Net Weight: 17.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 60 with a 8.750-inch outside barrel diameter for elastomeric couplings.