30 HTL 2012 INCH BSHG
10287469
MFG #: Omega
$0.00
/
- Coupling Size: 30
- Bored For Bushing Size: 2012
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 5.42 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1.25 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Length: 9.00
- Net Weight: 4.76
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 30 with a 5.420-inch outside barrel diameter for elastomeric couplings.