50 HCB 3.3125" BORE 7/8"X 7/16" KW 1 SS
10287452
MFG #: Omega
$0.00
/
- Coupling Size: 50
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 6 in
- Hub Bore Fit: Clearance
- Hub Length (in): 2.75 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 8.13 in
- Hub Straight Bore Diameter [Max] (in): 3.314 in
- Hub Straight Bore Diameter [Min] (in): 3.3125 in
- Hub Straight Bore Diameter [Nom] (in): 3.3125 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth (in): 0.875 in
- Keyway Width (in): 0.4375 in
- Net Weight: 20.24
- Number of Keyways: 1
- Number Of Set Screws: 1
- Weight unit: LB
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 50 with a 6.00-inch outside barrel diameter for elastomeric couplings.