50 HRB HUB
10287447
MFG #: Omega
$0.00
/ EA
- Coupling Size: 50
- Coupling Type: Elastomeric
- Height: 10.00
- Hub Barrel Outside Diameter (in): 8.13 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 2.75 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 6 in
- Hub Straight Bore Diameter [Max] (in): 3.625 in
- Hub Straight Bore Diameter [Max] (mm): 90 mm
- Hub Straight Bore Diameter [Min] (in): 1.125 in
- Hub Straight Bore Diameter [Min] (mm): 28 mm
- Hub Style: Rough Stock Bore (HRB)
- Length: 10.00
- Net Weight: 25.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 50 with a 8.130-inch outside barrel diameter for elastomeric couplings.