30 HRB HUB
10287427
MFG #: Omega
$0.00
/
- Coupling Size: 30
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 4.62 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 2.31 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 5.42 in
- Hub Straight Bore Diameter [Max] (in): 2.875 in
- Hub Straight Bore Diameter [Max] (mm): 75 mm
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Straight Bore Diameter [Min] (mm): 19 mm
- Hub Style: Rough Stock Bore (HRB)
- Length: 9.00
- Net Weight: 10.97
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 30 with a 4.62-inch outside barrel diameter for elastomeric couplings.