10 HSB 1.9375" BORE 1/2"x1/4" KW 1 SS
10287413
MFG #: Omega
$0.00
/
- Coupling Size: 10
- Coupling Type: Elastomeric
- Height: 3.00
- Hub Barrel Outside Diameter (in): 3.3 in
- Hub Bore Fit: Clearance
- Hub Length (in): 1.88 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 3.65 in
- Hub Straight Bore Diameter [Max] (in): 1.9385 in
- Hub Straight Bore Diameter [Min] (in): 1.9375 in
- Hub Straight Bore Diameter [Nom] (in): 1.9375 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth (in): 0.25 in
- Keyway Width (in): 0.5 in
- Length: 2.00
- Net Weight: 2.91
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 10 with a 3.30-inch outside barrel diameter for elastomeric couplings.