2 HSB .875" BORE 3/16" X 3/32" KW 1 SS
10287362
MFG #: Omega
$0.00
/
- Coupling Size: 2
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 1.64 in
- Hub Bore Fit: Clearance
- Hub Length (in): 0.94 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 1.85 in
- Hub Straight Bore Diameter [Max] (in): 0.876 in
- Hub Straight Bore Diameter [Min] (in): 0.875 in
- Hub Straight Bore Diameter [Nom] (in): 0.875 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth (in): 0.0938 in
- Keyway Width (in): 0.1875 in
- Length: 9.00
- Net Weight: 0.46
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 2 with a 1.64-inch outside barrel diameter for elastomeric couplings.