OMEGA 10314764 R-10 HS RING KIT

10314764
$0.00 /
  • Coupling Size: R-10ND
  • Coupling Type: Elastomeric
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 1.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Rexnord ES Series High Speed Ring Kit Size ESM10
QTY