OMEGA 10313214 R-2 HS RING KIT

10313214
$0.00 /
  • Coupling Size: R-22
  • Coupling Type: Elastomeric
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 0.88
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Rexnord ES Series High Speed Ring Kit Size ESM2
QTY