OMEGA 10287968 R-40 HS RING KIT

10287968 MFG #: OMEG
$0.00 /
  • Coupling Size: R-40
  • Coupling Type: Elastomeric
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 1.46
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 9.00
Rexnord ES Series High Speed Ring Kit Size ESM40
QTY