20R 70D BLACK FLEX ELEMENT
10288044
MFG #: Wrapflex
$0.00
/
- Coupling Size: 20R
- Coupling Style: High Torque
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 3500 in/lbs
- Element Material: 70D Black
- Element Style: +25% Greater Torque Capacity
- Height: 1.00
- Length: 6.00
- Major Diameter of Coupling (in): 4.88 in
- Major Diameter of Coupling (mm): 124 mm
- Maximum Speed Rating (rpm): 4500 rpm
- Net Weight: 0.43
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord R Series Black 70D Style Flexible Elements size(s) 20R in 70D Black material for elastomeric couplings.