80R 70D BLACK FLEX ELEMENT
10288043
MFG #: Wrapflex
$0.00
/
- Coupling Size: 80R
- Coupling Style: High Torque
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 166250 in/lbs
- Element Material: 70D Black
- Element Style: +25% Greater Torque Capacity
- Height: 9.00
- Length: 9.00
- Major Diameter of Coupling (in): 14.57 in
- Major Diameter of Coupling (mm): 370 mm
- Maximum Speed Rating (rpm): 1800 rpm
- Net Weight: 10.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Rexnord R Series Black 70D Style Flexible Elements size(s) 80R in 70D Black material for elastomeric couplings.