OMEGA 10316424 ES80MJ HSU METRIC SPACER
10316424
$0.00
/
- Continuous Torque Rating (in-lb): 39500 in/lbs
- Continuous Torque Rating (Nm): 4463 Nm
- Coupling Size: ES80-MJ
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 1800 rpm
- Net Weight: 41.75
- Weight unit: LB
Rexnord ES Series Flexible Elements size(s) ES80M spacer style with stainless steel Standard metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.