OMEGA 10316184 ES50MJ HSU METRIC SPACER
10316184
$0.00
/
- Continuous Torque Rating (in-lb): 7650 in/lbs
- Continuous Torque Rating (Nm): 865 Nm
- Coupling Size: ES50-MJ
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 3100 rpm
- Net Weight: 15.10
- Weight unit: LB
Rexnord ES Series Flexible Elements size(s) ES50M spacer style with stainless steel Standard metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.