OMEGA 10308479 ES30MJ HSU METRIC SPACER
10308479
MFG #: Rexnord
$0.00
/
- Continuous Torque Rating (in-lb): 3650 in/lbs
- Continuous Torque Rating (Nm): 413 Nm
- Coupling Size: ES30MJ
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Height: 12.00
- Length: 12.00
- Maximum Speed Rating (rpm): 4200 rpm
- Net Weight: 14.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord ES Series Corrosion Resistant Hydrolytically Stable Urethane (HSU J) Flexible Elements size(s) ES30M Spacer style with stainless steel metric capscrews and anti-corrosion shoe coating in Hydrolytically