ES80M HSU METRIC ELEMENT
10287899
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 39500 in/lbs
- Continuous Torque Rating (Nm): 4463 Nm
- Coupling Size: ES80M
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 16 in
- Major Diameter of Coupling (mm): 406 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Height: 13.00
- Length: 14.00
- Maximum Speed Rating (rpm): 1800 rpm
- Net Weight: 37.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Rexnord ES Series Hydrolytically Stable Urethane (HSU) Flexible Elements size(s) ES80M spacer style with metric capscrews and standard shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.