ES60M HDY METRIC ELEMENT
10287884
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 15625 in/lbs
- Continuous Torque Rating (Nm): 1765 Nm
- Coupling Size: ES60M
- Coupling Style: Spacer
- Element Material: Heavy Duty Yellow (HDY)
- Major Diameter of Coupling (in): 12.5 in
- Major Diameter of Coupling (mm): 318 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: +25% Greater Torque Capacity
- Maximum Speed Rating (rpm): 2800 rpm
- Net Weight: 35.11
- Weight unit: LB
Rexnord ES Series Heavy Duty Yellow (HDY) Flexible Elements size(s) ES60M spacer style with metric capscrews and standard shoe coating in Heavy Duty Yellow (HDY) material for elastomeric couplings.