ES50MJ HSU METRIC ELEMENT W/ STAINLESS STEEL HARDWARE
10287879
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 7650 in/lbs
- Continuous Torque Rating (Nm): 864 Nm
- Coupling Size: ES50JM
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 11 in
- Major Diameter of Coupling (mm): 280 mm
- Shoe Coating: Anti-Corrosion
- Assembled with High Speed Rings: False
- Cap Screws: Stainless Steel Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Height: 13.00
- Length: 12.00
- Maximum Speed Rating (rpm): 3100 rpm
- Net Weight: 15.95
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord ES Series Corrosion Resistant Hydrolytically Stable Urethane (HSU J) Flexible Elements size(s) ES50M spacer style with stainless steel metric capscrews and anti-corrosion shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.