ES40 HSU ELEMENT
10287867
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 5500 in/lbs
- Continuous Torque Rating (Nm): 621 Nm
- Coupling Size: ES40
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 9.5 in
- Major Diameter of Coupling (mm): 241 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Height: 11.00
- Length: 11.00
- Maximum Speed Rating (rpm): 3600 rpm
- Net Weight: 12.09
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Rexnord ES Series Hydrolytically Stable Urethane (HSU) Flexible Elements size(s) ES40 spacer style with standard imperial and standard shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.